
Mounting, Compressor kit
8156002
kit 1 cyl; Ebox: 80x96; Sleeve 1/2" 3/8"
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | kit 1 cyl; Ebox: 80x96; Sleeve 1/2" 3/8" |
Family | Mounting |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | kit 1 cyl; Ebox: 80x96; Sleeve 1/2" 3/8" |
Product Type | Compressor kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Mounting |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.341 Kilogram |
Net weight | 0.34 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.532 Liter |
EAN/UPC | 5715162726730 |