
Manifold kit, Oil equalisation adapter
8153127
Oil equalisation nut
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
8153127
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Oil equalisation nut |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | OIL EQUALISATION NUT |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 50 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Oil equalisation adapter |
| Usage | 1-2-4 cylinder models |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.11 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.013 Liter |
| EAN/UPC | 5715162730591 |