
Connector, Solder sleeve
8153008
Solder sleeve, P04 (1-1/4" rotolock, 3/4" ODF)
8153008
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Solder sleeve, P04 (1-1/4" rotolock, 3/4" ODF) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | SOLDER SLEEVE P04 |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Solder sleeve |
| Usage | Models with 1-1/4" rotolock connection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.073 Kilogram |
| Net weight | 0.058 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.084 Liter |
| EAN/UPC | 5702428981064 |