
Manifold kit, Trio kit
7777040
Suction washer, rigid spacer, sleeve for oil connect
7777040
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Suction washer, rigid spacer, sleeve for oil connect |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | KIT TRIO SH900/720/550 LEFT |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Trio kit |
| Quantity per packing format | 1 pc |
| Usage | SH550.720.900.1140 (left suction) and PSH trios (left suction) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.27 Kilogram |
| Net weight | 2.18 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.252 Liter |
| EAN/UPC | 5702424587376 |