
Manifold kit, Trio kit
7777016
Trio kit including restrictors, sleeves, gaskets and oil fittings for trio mounting (copper pipes and tees not included)
7777016
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Trio kit including restrictors, sleeves, gaskets and oil fittings for trio mounting (copper pipes and tees not included) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | TRIO MOUNTING SET WITHOUT TEES |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Trio kit |
| Usage | 3 x SM/SZ160 or 3 x SM/SZ185 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.9 Kilogram |
| Net weight | 2.23 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 25.523 Liter |
| EAN/UPC | 5702424681777 |