
Manifold kit, Trio kit
7777012
Trio kit including restrictors, tees, sleeves, gaskets and oil fittings for trio mounting (copper pipes not included)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Trio kit including restrictors, tees, sleeves, gaskets and oil fittings for trio mounting (copper pipes not included) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | TRIO MOUNTING SET - S480/550 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Trio kit |
| Usage | 3 x SM/SZ160 or 3 x SM/SZ185 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.017 Kilogram |
| Net weight | 5.016 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 15.183 Liter |
| EAN/UPC | 5702424681784 |