
Crankcase heater, Belt heater
7773119
Belt type crankcase heater, 75 W, 575 V, UL
7773119
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | Belt type crankcase heater, 75 W, 575 V, UL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CRANKCASE HEATER BELT,75W,575V,UL |
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| UL mark | Yes |
| Usage | MT(Z)044-081, LT(Z)040-050, NTZ096-136SH090-184SM/SZ084-161 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.192 Kilogram |
| Net weight | 0.192 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428587037 |