
Crankcase heater, Belt heater
7773007
Belt type crankcase heater, 100 W, 240 V, UL
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | Belt type crankcase heater, 100 W, 240 V, UL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | HEATER BELT S175-185(replaced by 7773108 |
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| UL mark | Yes |
| Usage | MFZ250, LFZ250SH180-300SM/SZ175-185 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.319 Kilogram |
| Net weight | 2.318 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.408 Liter |
| EAN/UPC | 5702428838832 |