
Crankcase heater, Belt heater
7773003
Belt type crankcase heater, 50 W, 240 V, UL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Belt type crankcase heater, 50 W, 240 V, UL |
Family | Crankcase heater |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | C-HEATER BELT 2C 50W(replaced by 7773107 |
Packing format | Multi pack |
Packing quantity | 6 |
Product Type | Belt heater |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Crankcase heater |
UL evaluated | Yes |
Usage | MT(Z)044-081, LT(Z)040-050, NTZ096-136VSH088.117 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.294 Kilogram |
Net weight | 0.294 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.185 Liter |
EAN/UPC | 5702424687687 |