
Connector, Adaptor
7765025
Suction header restrictor for SM/SZ220-242-268-271-281-296-322
7765025
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Suction header restrictor for SM/SZ220-242-268-271-281-296-322 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | SUCTION REST. TAN S220/242 & |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Adaptor |
| Usage | SM/SZ220.242.268.271.281.296.322 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.57 Kilogram |
| Net weight | 0.57 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.167 Liter |
| EAN/UPC | 5702424681814 |