
Lubricant, 160P
7754001
Mineral oil, 160P, 2-litre can
7754001
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Mineral oil, 160P, 2-litre can |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Lubricant |
| In scope of WEEE | No |
| Material Description | LUBRICANT 160P-2L CAN |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 8 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Lubricant |
| Product Type | 160P |
| Usage | LT with R22 or R502MTSM with R22 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.28 Kilogram |
| Net weight | 2.13 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.611 Liter |
| EAN/UPC | 5702428981224 |