
Manifold kit, Tandem kit
7703384
Restrictor + suction/discharge tees for SM/SZ220-242
7703384
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Restrictor + suction/discharge tees for SM/SZ220-242 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | SET OF TEES TAN S220-S242 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| Usage | SM/SZ220.242 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.086 Kilogram |
| Net weight | 1.086 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.614 Liter |
| EAN/UPC | 5702424681951 |