
Manifold kit, Tandem kit
7703311
Restrictor + suction/discharge tees for SM/SZ285-290-310
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Restrictor + suction/discharge tees for SM/SZ285-290-310 |
Family | Manifold kit |
In scope of WEEE | No |
Material Description | SET OF TEES TAN S285-290/310 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product Type | Tandem kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
Usage | SM/SZ285.290.310 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.002 Kilogram |
Net weight | 1.002 Kilogram |
Characteristic | Value |
---|---|
Volume | 7.778 Liter |
EAN/UPC | 5715162517741 |