
Connector, Adaptor
7703014
Angle adapter set, C02 (1-3/4"~1-1/8"), C04 (1-1/4"~3/4")
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Recommended replacement: 7703009
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Brand technique | Compressors Accessories |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Angle adapter set, C02 (1-3/4"~1-1/8"), C04 (1-1/4"~3/4") |
Family | Connector |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | SET OF ANGLE ADAPTORS C02-C04 |
Packing format | Multi pack |
Packing quantity | 6 |
Product Type | Adaptor |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Connector |
Usage | LT(Z)050-100MFZ166, LFZ166MT(Z)080-160NTZ136-271SM/SZ084-161VTZ |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.675 Kilogram |
Net weight | 0.58 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.828 Liter |
EAN/UPC | 5715162730102 |