
Connector, Valve set
7703005
Valve set, V09 (1-1/4"~5/8"), V06 (1"~1/2")
7703005
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Valve set, V09 (1-1/4"~5/8"), V06 (1"~1/2") |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SET OF VALVES V06-V09 |
| Packing format | Multi pack |
| Packing quantity | 4 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Valve set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 25b13913-cf1d-47c1-848b-b37fc3b636d6 |
| SCIP dossier product name | Valves |
| Usage | LT(Z)022-028MT(Z)022-1MT(Z)028-1MT(Z)032-040NTZ048-068VTZ |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.52 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5702428587099 |