
Frequency converter, CDS801
176L0767
Variable Speed Drive For 3T Compressor
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Variable Speed Drive For 3T Compressor |
Family | Frequency converter |
Characteristic | Value |
---|---|
In scope of WEEE | No |
Material Description | variable speed drive for 3t compressor |
Product Type | CDS801 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.001 Kilogram |
Net weight | 6 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.832 Liter |
EAN/UPC | 5702428802871 |