
Frequency converter, CDS801
176L0765
Variable Speed Drive For 5T Compressor
176L0765
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Variable Speed Drive For 5T Compressor |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | variable speed drive for 5t compressor |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS801 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.981 Kilogram |
| Net weight | 5.98 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.547 Liter |
| EAN/UPC | 5714853072958 |