Frequency converter, CDS303
137N5388
CDS303P22KT4P55H3TXCXX3S076XAXBXCXXXXDX
137N5388
Product specifications
Characteristic | Value |
|---|---|
| Description | CDS303P22KT4P55H3TXCXX3S076XAXBXCXXXXDX |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Material Description | CDS303P22KT4P55H3TXCXX3S076XAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 32.52 Kilogram |
| Net weight | 28.96 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 105.71 Liter |
| EAN/UPC | 5715253633220 |