
Frequency converter, CDS803
136U4911
CDS803 22kW; IP20; without LCP; H2; H5
136U4911
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | CDS803 22kW; IP20; without LCP; H2; H5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| In scope of WEEE | No |
| Material Description | CDS803P22KT4E20H2XXCXXXS096XAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Model number | CDS803P22KT4E20H2 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS803 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9a583aa6-361f-48e6-8a05-9394f546dd62 |
| SCIP dossier product name | VLT |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12 Kilogram |
| Net weight | 9.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 39.902 Liter |
| EAN/UPC | 5714853029761 |