Frequency converter, CDS303
135X3543
CDS303 15.0kW; without coating; IP20; without LCP; HX; B3
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | CDS303 15.0kW; without coating; IP20; without LCP; HX; B3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Material Description | CDS303P15KT6E20HXTXCXXXS075XAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.52 Kilogram |
| Net weight | 10.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 57.75 Liter |
| EAN/UPC | 5710108398361 |