
Frequency converter, CDS303
135X3379
CDS303P15KT4E20H3
135X3379
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 8.18.3.1 |
| Contains batteries | No |
| Description | CDS303P15KT4E20H3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I |
| Family | Frequency converter |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CDS303P15KT4E20H3TXCXXXS075XAXBXCXXXXDX |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS no. 79-94-7) |
| SCIP dossier no. | 89d36e23-3449-405b-af42-85bc56459acd |
| SCIP dossier product name | CDS303 Frame Identification B3 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.02 Kilogram |
| Net weight | 11 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 57.585 Liter |
| EAN/UPC | 5710108396855 |