
Frequency converter, CDS303
135X3362
CDS303 P11K T4 P55 H2
135X3362
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 8.18.3.1 |
| Contains batteries | No |
| Description | CDS303 P11K T4 P55 H2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I |
| Family | Frequency converter |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CDS303P11KT4P55H2TXCXXXS075XAXBXCXXXXDX |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS no. 79-94-7) |
| SCIP dossier no. | 23525644-26d8-4326-823e-47f8cf4e9f66 |
| SCIP dossier product name | VLT |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.52 Kilogram |
| Net weight | 20.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 105.71 Liter |
| EAN/UPC | 5710108396633 |