
Frequency converter, CDS303
135N3582
CDS303P11KT6E20HX
135N3582
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | CDS303P11KT6E20HX |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| In scope of WEEE | No |
| Material Description | CDS303P11KT6E20HXTXXXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Model number | CDS303P11KT6E20HX |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9667b652-b76b-491b-ab3f-e921a6ef0184 |
| SCIP dossier product name | CDS303 Frame Identification B3 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.32 Kilogram |
| Net weight | 10.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 82.08 Liter |
| EAN/UPC | 5710108197537 |