
Frequency converter, CDS803
134N4260
CDS803 P6K T2 E20 H4; with coating; IP20; with LCP; H4; H4
134N4260
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Coating | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CDS803 P6K T2 E20 H4; with coating; IP20; with LCP; H4; H4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Frame | H4 |
| In scope of WEEE | No |
| IP class | IP20 |
| LCP | Yes |
| Material Description | CDS803P6K0T2E20H4XXCXXXSXXXXAXBXCXXXXDX |
| Model number | CDS803P6KT2P20H4 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Power consumption [kW] | 6.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS803 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RFI class | H4 |
| SCIP dossier no. | 90fbface-f33e-45e2-8923-9c29d7c14205 |
| SCIP dossier product name | VLT |
| Supply power range [V] AC [Max] | 240.000 V |
| Supply power range [V] AC [Min] | 200.000 V |
| UL mark | Yes |
| Usage | VZH028 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.2 Kilogram |
| Net weight | 7.95 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 82.08 Liter |
| EAN/UPC | 5710107895137 |