
Frequency converter, CDS303
134G4005
CDS303 22.0kW; without coating; IP55; without LCP; H3; C1
134G4005
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 8.18.3.1 |
| Coating | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CDS303 22.0kW; without coating; IP55; without LCP; H3; C1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I |
| Family | Frequency converter |
| Frame | C1 |
| In scope of WEEE | No |
| IP class | IP55 |
| LCP | No |
| Length [mm] | 310.0 mm |
Characteristic | Value |
|---|---|
| Material Description | CDS303P22KT2P55H3XXXXXXSXXXXAXBXCXXXXDX |
| Model number | CDS303P22KT2P55H3 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Power consumption [kW] | 22.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS no. 79-94-7) |
| RFI class | H3 |
| SCIP dossier no. | 42cd540e-0218-4500-9318-c22d4cb553a8 |
| SCIP dossier product name | VLT |
| Supply power range [V] AC [Max] | 240.000 V |
| Supply power range [V] AC [Min] | 200.000 V |
| Total height [mm] | 680.0 mm |
| UL mark | Yes |
| Width [mm] | 308.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 42.8 Kilogram |
| Net weight | 39.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 158.08 Liter |
| EAN/UPC | 5710107543335 |