
Frequency converter, CDS303
134G4001
CDS303 15.0kW; without coating; IP55; without LCP; H3; C1
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Coating | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CDS303 15.0kW; without coating; IP55; without LCP; H3; C1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Frame | C1 |
| In scope of WEEE | No |
| IP class | IP55 |
| LCP | No |
| Length [mm] | 310.0 mm |
| Material Description | CDS303P15KT2P55H3XXXXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Model number | CDS303P15KT2P55H3 |
| Power consumption [kW] | 15.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RFI class | H3 |
| SCIP dossier no. | f5f55ab9-2ddc-46e9-8820-f096613be2c9 |
| SCIP dossier product name | VLT |
| Supply power range [V] AC [Max] | 240.000 V |
| Supply power range [V] AC [Min] | 200.000 V |
| Total height [mm] | 680.0 mm |
| UL mark | Yes |
| Width [mm] | 308.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 41.2 Kilogram |
| Net weight | 38.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 188.19 Liter |
| EAN/UPC | 5710107543199 |