
Frequency converter, CDS303
134G3586
CDS303 22.0kW; without coating; IP20; without LCP; H3; C3
134G3586
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Coating | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CDS303 22.0kW; without coating; IP20; without LCP; H3; C3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Frame | C3 |
| In scope of WEEE | No |
| IP class | IP20 |
| LCP | No |
| Length [mm] | 334.0 mm |
| Material Description | CDS303P22KT2E20H3XXXXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Model number | CDS303P22KT2P20H3 |
| Power consumption [kW] | 22.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RFI class | H3 |
| SCIP dossier no. | 4832abaf-c1c7-4f47-acfe-88f234c3b4ee |
| SCIP dossier product name | VLT |
| Supply power range [V] AC [Max] | 240.000 V |
| Supply power range [V] AC [Min] | 200.000 V |
| Total height [mm] | 630.0 mm |
| UL mark | Yes |
| Width [mm] | 308.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37.85 Kilogram |
| Net weight | 36 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 178.336 Liter |
| EAN/UPC | 5710107539062 |