
Frequency converter, CDS303
134G3577
CDS303 15.0kW; with coating; IP20; without LCP; H3; B3
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE evaluated | Yes |
| Coating | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CDS303 15.0kW; with coating; IP20; without LCP; H3; B3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Frame | B3 |
| In scope of WEEE | No |
| IP class | IP20 |
| LCP | No |
| Length [mm] | 248.0 mm |
| Material Description | CDS303P15KT4E20H3XXCXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Model number | CDS303P15KT4P20H3 |
| Power consumption [kW] | 15.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RFI class | H3 |
| SCIP dossier no. | 9667b652-b76b-491b-ab3f-e921a6ef0184 |
| SCIP dossier product name | CDS303 Frame Identification B3 |
| Supply power range [V] AC [Max] | 480.000 V |
| Supply power range [V] AC [Min] | 380.000 V |
| Total height [mm] | 419.0 mm |
| UL evaluated | Yes |
| Width [mm] | 165.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.02 Kilogram |
| Net weight | 11 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 57.75 Liter |
| EAN/UPC | 5710107538973 |