
Frequency converter, CDS803
132X3783
CDS803 P11K T4 E20 H2
132X3783
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | CDS803 P11K T4 E20 H2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CDS803P11KT4E20H2XXCXXXS129XAXBXCXXXXDX |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS803 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.8 Kilogram |
| Net weight | 9.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.898 Liter |
| EAN/UPC | 5715253186993 |