
Frequency converter, CDS302
131N6981
CDS302 15.0kW; without coating; IP20; with LCP; HX; B3
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Coating | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CDS302 15.0kW; without coating; IP20; with LCP; HX; B3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Frame | B3 |
| In scope of WEEE | No |
| IP class | IP20 |
| LCP | Yes |
Characteristic | Value |
|---|---|
| Length [mm] | 248 mm |
| Material Description | CDS302P15KT6E20HXXGXXXXSXXXXAXBXCXXXXDX |
| Model number | CDS302P15KT6P20HX |
| Power consumption [kW] | 15.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS302 |
| RFI class | HX |
| Supply power range [V] AC [Max] | 600.000 V |
| Supply power range [V] AC [Min] | 520.000 V |
| Total height [mm] | 419.0 mm |
| UL mark | Yes |
| Width [mm] | 165.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.61 Kilogram |
| Net weight | 10.59 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 57.75 Liter |
| EAN/UPC | 5710107087617 |