
Frequency converter, CDS302
131H9141
CDS302 18.5kW; with coating; IP20; without LCP; H2; C3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Recommended replacement: 134X1965
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coating | Yes |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | CDS302 18.5kW; with coating; IP20; without LCP; H2; C3 |
Family | Frequency converter |
Frame | C3 |
IP class | IP20 |
In scope of WEEE | No |
LCP | No |
Length [mm] | 334 mm |
Material Description | CDS302P18KT2E20H2XXCXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
---|---|
Model number | CDS302P18KT2P20H2 |
Power consumption [kW] | 18.5 kW |
Product Type | CDS302 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RFI class | H2 |
SCIP dossier no. | 4832abaf-c1c7-4f47-acfe-88f234c3b4ee |
SCIP dossier product name | VLT |
Supply power range [V] AC [Max] | 240.000 V |
Supply power range [V] AC [Min] | 200.000 V |
Total height [mm] | 630.0 mm |
UL evaluated | Yes |
Width [mm] | 308.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 34.95 Kilogram |
Net weight | 32.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 144.67 Liter |
EAN/UPC | 5710107087686 |