
Frequency converter, CDS302
131H9116
CDS302 22.0kW; without coating; IP20; with LCP; H2; B4
Recommended replacement: 120Z0326
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coating | No |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | CDS302 22.0kW; without coating; IP20; with LCP; H2; B4 |
Family | Frequency converter |
Frame | B4 |
IP class | IP20 |
In scope of WEEE | No |
LCP | Yes |
Length [mm] | 242 mm |
Material Description | CDS302P22KT4E20H2XGXXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
---|---|
Model number | CDS302P22KT4P20H2 |
Power consumption [kW] | 22.0 kW |
Product Type | CDS302 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RFI class | H2 |
SCIP dossier no. | 17fbb6b4-dd6e-4fb2-be8a-a85db8f692a4 |
SCIP dossier product name | CDS302 Frame Identification B4 |
Supply power range [V] AC [Max] | 480.000 V |
Supply power range [V] AC [Min] | 380.000 V |
Total height [mm] | 595.0 mm |
UL evaluated | Yes |
Width [mm] | 231.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 22.89 Kilogram |
Net weight | 19.19 Kilogram |
Characteristic | Value |
---|---|
Volume | 147.815 Liter |
EAN/UPC | 5702427596276 |