
Frequency converter, CD302
131B9975
CD-302P11KT4P21H1
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Basic Data Text Template | Напряжение питания 380В/3ф/50-60Гц, мощность 11 кВт, IP21, RFI class H1,<br>без дисплея. Применяется с поршневым компрессором VTZ121-G.<br>Индивидуальная упаковка. |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | CD-302P11KT4P21H1 |
Characteristic | Value |
---|---|
Family | Frequency converter |
In scope of WEEE | No |
Material Description | CD-302P11KT4P21H1XXXXXXS013XAXBXCXXXXDX |
Product Type | CD302 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 25.34 Kilogram |
Net weight | 21.72 Kilogram |
Characteristic | Value |
---|---|
Volume | 144.67 Liter |
EAN/UPC | 5702427507548 |