Frequency converter, CD302
131B5368
CD-302P11KT2P21H2XXXXXXSXXXXAXBXCXXXXDX
131B5368
Product specifications
Characteristic | Value |
|---|---|
| Description | CD-302P11KT2P21H2XXXXXXSXXXXAXBXCXXXXDX |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Material Description | CD-302P11KT2P21H2XXXXXXSXXXXAXBXCXXXXDX |
| Model number | CD-302P11KT2P21H2XXXXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CD302 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 32.12 Kilogram |
| Net weight | 28.56 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 158.268 Liter |
| EAN/UPC | 5710107087006 |