
Frequency converter, CD302
131B5365
CD302 11.0kW; without coating; IP21; with LCP; H1; B2
131B5365
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Coating | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CD302 11.0kW; without coating; IP21; with LCP; H1; B2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Frame | B2 |
| In scope of WEEE | No |
| IP class | IP21 |
| LCP | Yes |
| Length [mm] | 320.0 mm |
| Material Description | CD-302P11KT2P21H1XGXXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Model number | CD302P11KT2P21H1 |
| Power consumption [kW] | 11.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CD302 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RFI class | H1 |
| SCIP dossier no. | c0b16270-933f-49ea-85b2-57b517258a45 |
| SCIP dossier product name | CD-302 Frame Identification B2 |
| Supply power range [V] AC [Max] | 240.000 V |
| Supply power range [V] AC [Min] | 200.000 V |
| Total height [mm] | 810.0 mm |
| UL mark | Yes |
| Width [mm] | 346.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 34.81 Kilogram |
| Net weight | 31.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 158.268 Liter |
| EAN/UPC | 5702427327382 |