
Frequency converter, CD302
131B5009
CD302 11.0kW; without coating; IP21; with LCP; H1; B2
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Basic Data Text Template | CD-302P7K5T2P21H3XGXXXXSXXXXAXBXCXXXXDX |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coating | No |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | CD302 11.0kW; without coating; IP21; with LCP; H1; B2 |
Family | Frequency converter |
Frame | B2 |
IP class | IP21 |
In scope of WEEE | No |
LCP | Yes |
Length [mm] | 320 mm |
Characteristic | Value |
---|---|
Material Description | CD-302P7K5T2P21H3XGXXXXSXXXXAXBXCXXXXDX |
Model number | CD302P11KT2P21H1 |
Power consumption [kW] | 11.0 kW |
Product Type | CD302 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RFI class | H1 |
SCIP dossier no. | ce93e7ad-a04a-47b0-bf53-16acd7a69cc2 |
SCIP dossier product name | CD-302 Frame Identification B1 |
Supply power range [V] AC [Max] | 230.000 V |
Supply power range [V] AC [Min] | 200.000 V |
Total height [mm] | 810.0 mm |
UL evaluated | Yes |
Width [mm] | 346.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23.44 Kilogram |
Net weight | 22.49 Kilogram |
Characteristic | Value |
---|---|
Volume | 121.824 Liter |
EAN/UPC | 5702427320369 |