
Frequency converter, CD302
131B3578
CD302 15.0kW; without coating; IP21; with LCP; H2; B1
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Coating | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CD302 15.0kW; without coating; IP21; with LCP; H2; B1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Frame | B1 |
| In scope of WEEE | No |
| IP class | IP21 |
| LCP | Yes |
| Length [mm] | 260.0 mm |
| Material Description | CD-302P15KT4P21H2XGXXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Model number | CD302P15KT4P21H2 |
| Power consumption [kW] | 15.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CD302 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RFI class | H2 |
| SCIP dossier no. | ce93e7ad-a04a-47b0-bf53-16acd7a69cc2 |
| SCIP dossier product name | CD-302 Frame Identification B1 |
| Supply power range [V] AC [Max] | 480.000 V |
| Supply power range [V] AC [Min] | 380.000 V |
| Total height [mm] | 480.0 mm |
| UL mark | Yes |
| Width [mm] | 242.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.99 Kilogram |
| Net weight | 21.37 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 105.71 Liter |
| EAN/UPC | 5710107087051 |