
Frequency converter, CD302
131B3556
CD302 5.5kW; without coating; IP55; with LCP; H1; A5
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coating | No |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | CD302 5.5kW; without coating; IP55; with LCP; H1; A5 |
Family | Frequency converter |
Frame | A5 |
IP class | IP55 |
In scope of WEEE | No |
LCP | Yes |
Length [mm] | 195 mm |
Material Description | CD-302P5K5T4P55H1XGXXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
---|---|
Model number | CD302P5K5T4P55H1 |
Power consumption [kW] | 5.5 kW |
Product Type | CD302 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RFI class | H1 |
SCIP dossier no. | d7798358-c762-4f6d-9d7f-dad81d3cf375 |
SCIP dossier product name | CD-302 Frame IdentificationA5 |
Supply power range [V] AC [Max] | 480.000 V |
Supply power range [V] AC [Min] | 380.000 V |
Total height [mm] | 420.0 mm |
UL evaluated | Yes |
Width [mm] | 242.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13.536 Kilogram |
Net weight | 12.92 Kilogram |
Characteristic | Value |
---|---|
Volume | 63.58 Liter |
EAN/UPC | 5702427177161 |