
Mounting, Kit pack
126F9002
Kit pack
126F9002
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Kit pack |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Acceories; Kit pack; INDUST |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Kit pack |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17 Kilogram |
| Net weight | 15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 85.26 Liter |
| EAN/UPC | 5715162729199 |