
Electrical component, Motor protector
125B9406
Protector B110-105
125B9406
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Protector B110-105 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Protector B110-105 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.015 Kilogram |
| Net weight | 0.015 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.019 Liter |
| EAN/UPC | 5715162729038 |