
Electrical component, Start capacitor
125B9303
Starting Capacitor 75µF 330V
125B9303
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Starting Capacitor 75µF 330V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Starting Capacitor 75?F 330V |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Start capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.12 Kilogram |
| Net weight | 0.12 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.18 Liter |