Mounting, Mounting kit
123B9908
MOUNTING ACCESSORIES (STD)CPR.'B-L1' L/B
123B9908
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | MOUNTING ACCESSORIES (STD)CPR.'B-L1' L/B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | MOUNTING ACCESSORIES 16 (Snap-On) B-L1-H |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Mounting kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
| Net weight | 75 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.259 Cubic decimeter |