
Mounting, Mounting kit
123B9906
Mounting AccessoriesX - CSR
123B9906
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Mounting AccessoriesX - CSR |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
| Material Description | MOUNTING ACC CPR.'X'(CSR) L/PINK |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Mounting kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
| Net weight | 75 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.563 Cubic decimeter |
| EAN/UPC | 5702424668891 |