Electrical component, Relay
123B9822
Relay
123B9822
Product specifications
Characteristic | Value |
|---|---|
| Description | Relay |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | 405258 ECC2 REL.X184 (BDG 184S TERM.NTC) |
Characteristic | Value |
|---|---|
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 48 Gram |
| Net weight | 43 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.107 Liter |