Electrical component, Electrical box
123B9763
Box CSR
123B9763
Product specifications
Characteristic | Value |
|---|---|
| Description | Box CSR |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | 409483 Box CSR=R.9006+C.A.215+C.P.307 |
Characteristic | Value |
|---|---|
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Electrical box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 885 Gram |
| Net weight | 870 Gram |
Characteristic | Value |
|---|---|
| Volume | 1.036 Liter |