
Electrical component, Terminal box cover
123B9748
PLASTIC COVER B
123B9748
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | PLASTIC COVER B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | PLASTIC COVER B |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Terminal box cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 41 Gram |
| Net weight | 26 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.131 Cubic decimeter |
| EAN/UPC | 5702424668952 |