
Electronic component, Programming kit
123B9745
PROGRAMMING KIT FXC C/INTERFACE USB
123B9745
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | PROGRAMMING KIT FXC C/INTERFACE USB |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electronic component |
| In scope of WEEE | No |
| Material Description | PROGRAMMING KIT FXC C/INTERFACE USB |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electronic component |
| Product Type | Programming kit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.02 Kilogram |
| Net weight | 0.001 Kilogram |
| Volume | 0.009 Hectoliter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424668969 |
| Proposition 65 | Cancer and Reproductive Harm |