
Electrical component, Electrical box
123B9726
Box CSR=R.9005+C.A.214+C.P.326 ECC3
123B9726
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Box CSR=R.9005+C.A.214+C.P.326 ECC3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | BOX CSR=R.9005+C.A.214+C.P.326 ECC3 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Electrical box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 885 Gram |
| Net weight | 870 Gram |
Characteristic | Value |
|---|---|
| Volume | 1.036 Liter |
| EAN/UPC | 5702424669157 |