
Electrical component, Electrical box
123B9722
Box CSIR=R.9004+C.A.215
123B9722
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Box CSIR=R.9004+C.A.215 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | 406815 Box CSIR=R.9004+C.A.215 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Electrical box |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 775 Gram |
| Net weight | 760 Gram |
| Volume | 1.036 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424669195 |
| Proposition 65 | Cancer and Reproductive Harm |