
Evaporating tray, Evaporating tray
123B9713
Evaporating Tray 1000 CC. L Range
123B9713
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Evaporating Tray 1000 CC. L Range |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Evaporating tray |
| In scope of WEEE | No |
| Material Description | EVAPORATING TRAY 1000 CC. L RANGE |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Evaporating tray |
| Product Type | Evaporating tray |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 154 Gram |
| Net weight | 139 Gram |
Characteristic | Value |
|---|---|
| Volume | 2.246 Liter |
| EAN/UPC | 5702424669225 |